Vacuum Solutions Industry
Sc hm al z Th e Co m pa ny V ac uu m Su ct io n Cu ps Sp ec ia l G rip pe rs G rip pi ng Sy st em s Cl am pi ng Sy st em s M ou nt in g El em en ts V ac uu m G en er at or s V al ve Te ch no lo gy Sw itc he s a nd M on ito rin g Fi lte rs a nd Co nn ec tio ns Se rv ic es Co nt ac t G lo ss ar y In de x of Pr od uc ts ERP MES HMI Vacuum Solutions for Industry 4.0 Intelligent Process Communication for Transparent and Efficient Production OUR SMART FIELD DEVICES UNDERSTAND INDUSTRY 4.0 Vacuum generators like the compact ejector SXPi / SXMPi are becoming central to such a cloud. With the aid of their diagnostic and forecasting functions, they derive information regarding the condition of the unit and detect subtle changes or imminent malfunctions. This helps to prevent machine downtime and increase system availability. In the future, automation pyramids will be increasingly replaced by a fully networked automation cloud ERP MES HMI INTELLIGENT COMMUNICATION WITHIN PRODUCTION Networking in production means the gradual break-up of hierarchical information structures. An automation cloud is formed in which intelligent devices interact with one another and organize themselves via IO-Link. Intelligent products communicate with the users systems and adjust all process parameters for energy-optimized operation. 10 WWW.SCHMALZ.COM