Portfolio Vacuum Automation
Sc hm al z Th e Co m pa ny V ac uu m Su ct io n Cu ps Sp ec ia l G rip pe rs G rip pi ng Sy st em s Cl am pi ng Sy st em s M ou nt in g El em en ts V ac uu m G en er at or s V al ve Te ch no lo gy Sw itc he s a nd M on ito rin g Fi lte rs a nd Co nn ec tio ns Se rv ic es Co nt ac t G lo ss ar y In de x of Pr od uc ts The vacuum automation business unit includes individual components such as suction cups and vacuum generators as well as complete gripping systems and clamping solutions for holding workpieces, for example in CNC machining centers. In the handling unit, Schmalz offers innovative handling solutions with vacuum lifters and crane systems for industrial and handicraft applications. Our intelligent solutions make production and logistics processes more flexible and efficient, while also preparing them for the increasing trend toward digitalization. Our Portfolio Vacuum Automation Handling Components Vacuum lifters and cranesSystems Clamping solutions OF REVENUE FOR RESEARCH & DEVELOPMENT EMPLOYEES WORLDWIDE FOUNDED BY JOHANNES SCHMALZ REGISTERED PATENTS AND COPYRIGHTS 8.5%4501.400 1910 DIN ISO 9001 (quality management) since 1994 DIN ISO 14001 (environmental management) since 1997 DIN ISO 50001 (energy management) since 2012 AEO C (authorized economic operator, customs simplifications) since 2012 Certifications 6 WWW.SCHMALZ.COM